IESNA:LM-63-2002
[TEST]P950013
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22453
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3502.3 3288.2 3102.4 2882.6 2662.9 2526.7 2478.5 2485.6 2526.7 2579.2
2824.5 3585.9 4822.3 6061.6 7315 8275 9122.9 9789.3 10471.3 10909.5
10942.1 10399 7973 6946.4 5779.4 3927.6 2433.2 1922.7 1291.7 680.6
340.3 258.1 164.5 96.4 38.3 0 0
3502.3 3317.9 3132.2 2913.8 2691.2 2553.7 2502.6 2498.4 2533.8 2582
2770.6 3431.4 4619.6 6012 7214.4 8214 9094.5 9856 10494 11000.2
11113.7 10665.6 8321.8 7122.2 6010.6 4178.6 2590.5 1995 1335.7 714.6
397 311.9 212.7 139 90.7 21.3 0
3502.3 3313.7 3139.3 2932.3 2715.3 2580.6 2523.9 2512.6 2535.2 2579.2
2702.6 3187.5 4205.6 5534.1 6823 7971.5 9012.3 9902.8 10682.6 11332
11570.2 11373.1 10631.6 8358.6 7010.2 5172.6 3245.6 2336.7 1700.1 994
669.3 553 483.5 402.7 276.5 48.2 0
3502.3 3333.5 3166.2 2986.1 2791.9 2647.3 2583.5 2557.9 2566.4 2600.5
2661.4 2913.8 3588.8 4680.6 5979.4 7276.8 8554.3 9775.1 10866.9 11656.7
12136 12201.2 11846.7 11231.3 10224.6 8494.8 6936.5 5325.7 3570.3 1653.3
839.4 553 418.3 276.5 109.2 0 0
3502.3 3340.6 3200.2 3048.5 2891.1 2770.6 2698.3 2669.9 2665.7 2692.6
2738 2831.6 3132.2 3808.5 4850.7 6087.1 7469.6 8894.6 10309.7 11499.3
12365.7 12833.6 12852 12510.3 12046.6 11412.8 10526.6 8999.5 6695.4 4043.9
1727 601.2 251 140.4 55.3 4.3 0
3502.3 3369 3244.2 3139.3 3025.8 2935.1 2885.5 2862.8 2859.9 2881.2
2922.3 2981.9 3106.7 3384.6 3950.3 4823.8 5966.6 7271.1 8635.1 9987.8
11275.3 12365.7 13192.3 13525.5 13558.2 13542.6 13559.6 13176.7 11410 8110.5
4523.2 1522.8 387.1 143.2 35.4 2.8 0
3502.3 3397.3 3302.3 3234.3 3180.4 3144.9 3137.9 3150.6 3176.1 3210.2
3261.2 3332.1 3424.3 3577.4 3832.6 4269.4 4948.5 5861.7 6891.1 7997.1
9199.5 10443 11653.9 12748.5 13715.5 14508.2 15337.6 16165.7 16150.1 13613.5
8453.6 3580.2 933 263.7 79.4 5.7 0
3502.3 3435.6 3378.9 3346.3 3342 3361.9 3403 3473.9 3542 3624.2
3734.8 3846.8 3958.8 4110.6 4309.1 4616.7 5093.2 5762.4 6546.5 7472.4
8527.4 9582.3 10681.2 11727.6 13077.5 14467 16154.4 17741 18537.9 17585
13864.4 7561.8 2118.4 450.9 96.4 7.1 0
3502.3 3478.2 3458.3 3478.2 3519.3 3587.3 3673.8 3775.9 3872.3 3980.1
4097.8 4216.9 4343.1 4510.4 4730.2 5049.2 5491.6 6108.4 6875.5 7764.5
8837.9 9980.7 11254 12639.3 14140.9 15809.8 17570.9 19228.4 20082 19232.7
15137.7 6974.7 1481.7 384.3 79.4 7.1 0
3502.3 3476.7 3471.1 3496.6 3546.2 3625.6 3724.9 3821.3 3933.3 4036.8
4153.1 4266.5 4397 4552.9 4778.4 5103.1 5555.4 6173.6 6956.3 7916.2
9005.2 10199.1 11500.7 12945.6 14485.5 16179.9 17946.6 19526.2 20230.9 19008.6
14269.9 5807.8 1127.2 299.2 59.6 5.7 0
3502.3 3505.1 3527.8 3605.8 3700.8 3829.8 3985.8 4141.7 4296.3 4452.3
4604 4767 4941.5 5176.8 5520 5959.5 6498.3 7184.6 8007 8928.6
9912.7 10933.6 12036.7 13078.9 14034.6 14844.2 15470.9 15662.3 14964.7 12791.1
8206.9 2409 438.1 134.7 34 11.3 0
3502.3 3517.9 3560.4 3645.5 3767.4 3920.5 4089.3 4266.5 4440.9 4599.7
4754.3 4904.6 5064.8 5260.5 5494.4 5812.1 6234.6 6749.3 7326.4 7923.3
8527.4 9135.7 9725.5 10192 10435.9 10438.7 10216.1 9711.3 8673.4 7204.5
4674.9 1569.6 350.2 114.9 44 17 0
3502.3 3520.7 3573.2 3658.2 3784.4 3927.6 4079.4 4225.4 4348.8 4442.3
4496.2 4530.3 4541.6 4558.6 4592.6 4647.9 4795.4 5108.8 5505.8 5894.3
6148.1 6264.4 6241.7 5925.5 5230.7 4311.9 3292.4 2158.1 1256.3 677.8
363 160.2 66.6 26.9 9.9 1.4 0
3502.3 3529.2 3560.4 3619.9 3663.9 3688 3690.8 3634.1 3530.6 3353.4
3103.8 2791.9 2437.4 2080.1 1735.5 1413.7 1125.8 931.6 863.5 855
863.5 857.8 771.3 611.1 436.7 292.1 194.3 147.5 121.9 99.3
76.6 48.2 19.9 8.5 2.8 0 0
3502.3 3530.6 3523.5 3475.3 3371.8 3214.4 3000.3 2691.2 2287.1 1817.8
1379.6 1020.9 761.4 623.9 574.3 564.3 557.2 548.7 534.6 519
494.9 442.4 364.4 283.6 218.4 173 137.5 107.8 83.7 62.4
41.1 19.9 8.5 2.8 0 0 0
3502.3 3510.8 3435.6 3254.1 2980.5 2624.6 2139.6 1607.9 1154.2 838
670.7 598.4 554.4 517.5 484.9 458 443.8 428.2 414 399.9
377.2 337.5 286.4 232.5 182.9 146 117.7 90.7 68.1 46.8
24.1 11.3 4.3 0 0 0 0
3502.3 3485.2 3312.3 3008.8 2586.3 2061.7 1457.6 996.8 744.4 657.9
615.4 575.7 526 466.5 405.5 354.5 316.2 299.2 310.5 327.5
327.5 307.7 272.2 226.9 178.7 141.8 110.6 86.5 63.8 42.5
26.9 11.3 4.3 0 0 0 0
3502.3 3475.3 3218.7 2787.6 2212 1531.4 999.6 741.6 673.5 636.6
598.4 544.5 480.7 412.6 347.4 292.1 246.7 224 214.1 211.3
212.7 212.7 207 188.6 165.9 141.8 119.1 95 76.6 61
45.4 26.9 5.7 0 0 0 0
3502.3 3471.1 3142.1 2631.7 1948.2 1249.2 821 699 660.8 625.3
577.1 514.7 446.6 377.2 317.6 268 236.8 219.8 208.4 198.5
188.6 180.1 173 164.5 153.1 137.5 117.7 99.3 85.1 69.5
51 31.2 5.7 0 0 0 0
3502.3 3454.1 3072.6 2491.3 1742.6 1066.3 747.2 686.3 653.7 612.5
560.1 501.9 439.6 371.5 311.9 268 241 226.9 216.9 208.4
197.1 188.6 178.7 168.7 156 134.7 107.8 92.2 76.6 61
42.5 19.9 2.8 0 0 0 0
3502.3 3452.6 3051.4 2438.8 1659 998.2 724.6 680.6 650.8 606.9
553 499.1 441 377.2 316.2 269.4 243.9 229.7 218.4 209.9
201.3 191.4 180.1 167.3 148.9 120.5 87.9 73.7 59.6 44
28.4 9.9 0 0 0 0 0
3502.3 3455.5 3038.6 2417.6 1623.5 976.9 724.6 679.2 648 605.5
550.2 496.3 441 375.7 314.8 268 243.9 229.7 219.8 211.3
202.8 191.4 180.1 167.3 147.5 116.3 85.1 72.3 56.7 42.5
25.5 8.5 0 0 0 0 0
